The wide range of heat resistant fibers provides a long sensor lifetime with the highest protection in demanding environments. Models offer protection to 100°C, 150°C, 200°C, 300°C, 350°C or 400°C.

Tabs
  • Heat resistant up to 400°C
  • Sizes from dia 2 mm to M6
  • Models for long distances or high detection accuracy

For heat resistant inductive sensors, see E2EH.

Heat resistance

Heat_resistance_02.jpg

The omtimized material selection for each temperature range provides the best application fit and value-performance ratio.

High mechanical protection

High_mechanical_protection.jpg

Stainless steel spiral coating provides high mechanical protection and flexibility.